Switcher

Switcher
  • Volume Discount
[Specifications]
・Operating voltage (range): 24 V (max), 100 V (max)
・Connector (sensor): Cable

The 3SE66 non-contact, magnetically operated safety switches stand out due to their enclosed design with high degree of protection IP67. Since they are coded, they do not have to be concealed when installed. They are particularly suitable therefore for areas exposed to contamination, cleaning or disinfecting.

[Features]
・Non-contact round, rectangular, small (25 mm x 33 mm) and larger (25 mm x 88 mm) versions
・Small, compact, safe
・Simple mounting with alignment of sensor and actuator, and concealed installation also easy
・Suitable for restricted spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE66052BA10
3SE66053BA10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. operating voltage
(V)
Operating voltage (range) Product size (length)
(mm)
Type (manufacturer type)

125.27 €

1 Available 11 Days 100100 V (max)883 SE 6605-2 BA10

85.15 €

1 11 Days 2424 V (max)333 SE 6605-3 BA10

Loading...

  1. 1

Basic information

Cable length(m) 10 Connector (sensor) Cable Enclosure material Plastic
IP rating IP67 Max. temperature(°C) +70 Min. temperature(°C) -25
Product size (height)(mm) 13 Product size (width)(mm) 25 Product type Switcher
Switching frequency(Hz) 5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support