Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1515004/70 |
1515004/120 |
1515006/120 |
1515008/50 |
1515008/110 |
1515010/30 |
1515010/70 |
1515012/15 |
1515012/40 |
1516004/120 |
1516006/70 |
1516006/120 |
1516008/50 |
1516008/110 |
1516010/30 |
1516010/70 |
1516012/15 |
1516012/40 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable features | Manufacturer part # | Outside diameter (w/o coating) (mm) | Surface properties | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 70 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515004/70 | 0.40 | Tin plated | 1515004/70 | |
13.75 € | 120 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515004/120 | 0.40 | Tin plated | 1515004/120 | |
22.35 € | 120 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515006/120 | 0.60 | Tin plated | 1515006/120 | |
27.85 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515008/50 | 0.80 | Tin plated | 1515008/50 | |
42.27 € | 110 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515008/110 | 0.80 | Tin plated | 1515008/110 | |
24.48 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515010/30 | 1 | Tin plated | 1515010/30 | |
43.35 € | 70 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515010/70 | 1 | Tin plated | 1515010/70 | |
20.23 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515012/15 | 1.20 | Tin plated | 1515012/15 | |
36.43 € | 40 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Tin-plated | 1515012/40 | 1.20 | Tin plated | 1515012/40 | |
22.35 € | 120 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516004/120 | 0.40 | Silver plated | 1516004/120 | |
24.48 € | 70 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516006/70 | 0.60 | Silver plated | 1516006/70 | |
37.51 € | 120 Pieces Per Package | 1 pack | Available | 37 Days | Uninsulated|Silver-plated | 1516006/120 | 0.60 | Silver plated | 1516006/120 | |
26.77 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516008/50 | 0.80 | Silver plated | 1516008/50 | |
52.03 € | 110 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516008/110 | 0.80 | Silver plated | 1516008/110 | |
27.85 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516010/30 | 1 | Silver plated | 1516010/30 | |
56.36 € | 70 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516010/70 | 1 | Silver plated | 1516010/70 | |
21.29 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516012/15 | 1.20 | Silver plated | 1516012/15 | |
46.60 € | 40 Pieces Per Package | 1 pack | Available | 3 Days | Uninsulated|Silver-plated | 1516012/40 | 1.20 | Silver plated | 1516012/40 |
Loading...
No. of leads (part 1)(x) | 1 | Packaged | Yes | Product type | Copper wire |
---|---|---|---|---|---|
RoHS-compliant | Yes | Sold per metre | No |