IFM Electronic Inductive Proximity Sensor / Brass, Polyamide, Polyphenylene ether (PPE) / Nickel plated / IP65, IP67

IFM Electronic Inductive Proximity Sensor / Brass, Polyamide, Polyphenylene ether (PPE) / Nickel plated / IP65, IP67
  • Volume Discount
[Specifications]
・Protection Structure (IEC): IP65, IP67
・Connector (sensor): M12 (3-pin), M12 (4-pin), Cable. open end, Screw terminals
・Enclosure material: Brass, Polyamide, Polyphenylene ether (PPE)
・Material properties: nickel plated

[Features]
・Wide operating temperature range
・High protection rating for the requirements of harsh industrial environments
・Reliable detection due to low sensor tolerances
・Reduced storage due to wide range of applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ID0013
IE5343
IE5345
IFS204
IFS205
IFS206
IFS208
IGK3005-BPKG/I/US-100-DPS
IGS200
IGS204
IGS205
IGS206
IIK3010-BPKG/I/US-100-DPS
IM5115
IM5131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Structure (IEC) Cable length
(m)
Connector (sensor) Contact type Enclosure material Installation type (sensors) Material properties Max. operating voltage
(V DC)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Size (sensors) Switching frequency
(Hz)
Switching distance (max.)
(mm)
Type Type (manufacturer type)

346.21 €

1 3 Days IP65-Screw terminals1 maker|1 breakerPolyphenylene ether (PPE)non-shielded-250|2508020|20-2520. 20 - 250. 250 V DC. V ACPNP|NPN4080105-105 x 80 mm460ID 0013ID0013

89.32 €

1 Available 3 Days IP672Cable. open end1 makerBrassshielded-307010010 - 30 V DCPNP|NPN--358M810003IE 5343IE5343

91.49 €

1 Available 3 Days IP652Cable. open end1 makerBrassnon-shielded-306010010 - 30 V DCPNP|NPN--358M87005IE 5345IE5345

87.13 €

1 Available 3 Days IP67-M12 (4-pin)1 makerBrassshielded-367010-2510 - 36 V DCPNP--4512M127004IFS 204IFS204

89.32 €

1 Available 3 Days IP67-M12 (4-pin)1 makerBrassnon-shielded-367010-2510 - 36 V DCPNP--5012M127007IFS 205IFS205

87.13 €

1 Available 3 Days IP67-M12 (4-pin)1 breakerBrassshielded-367010-2510 - 36 V DCPNP--4512M127004IFS 206IFS206

100.21 €

1 Available 64 Days IP67-M12 (4-pin)1 makerBrassshielded-367010-2510 - 36 V DCPNP|NPN--7012M125004IFS 208IFS208

47.68 €

1 Available 3 Days IP67-M12 (3-pin)1 makerBrassshieldednickel plated307015-2515 - 30 V DCPNP--6018M184005IG7100IG7100

89.32 €

1 Available 3 Days IP67-M12 (4-pin)1 makerBrassshielded-367010-2510 - 36 V DCPNP|NPN--4618M183008IGS 200IGS200

89.32 €

1 Available 3 Days IP67-M12 (3-pin)1 makerBrassshielded-367010-2510 - 36 V DCPNP--4618M184008IGS 204IGS204

89.32 €

1 Available 3 Days IP67-M12 (4-pin)1 makerBrassnon-shielded-367010-2510 - 36 V DCPNP--5118M1830012IGS 205IGS205

89.32 €

1 Available 3 Days IP67-M12 (4-pin)1 breakerBrassshielded-367010-2510 - 36 V DCPNP--4618M184008IGS 206IGS206

56.36 €

1 Available 3 Days IP67-M12 (3-pin)1 makerBrassshieldednickel plated307015-2515 - 30 V DCPNP--6030M3020010II7100II7100

84.96 €

1 Available 3 Days IP67-M12 (4-pin)1 makerPolyamideshielded-367010-2510 - 36 V DCPNP404054-40 x 40 mm10020In 5115IM5115

95.85 €

1 Available 3 Days IP67-M12 (4-pin)1 makerPolyamidenon-shielded-367010-2510 - 36 V DCPNP404054-40 x 40 mm20040In 5131IM5131

Loading...

  1. 1

Basic information

Product type Inductive proximity sensor

Tech Support