Clevis flange, SNG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNG-160
SNG-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Weight
(g)
Manufacturer part #

191.45 €

1 4 Days 1603577152597

283.60 €

1 4 Days 2005160152598

Loading...

  1. 1

Basic information

Mounting material Die-cast aluminum Material of screws Steel, Galvanized Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support