Solenoid coil, MSN1G Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSN1G-24DC-OD

Part Number
MSN1G-24DC-OD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.02 €

1 3 Days

Loading...

  1. 1

Basic information

Housing material PA Material of pin contacts Steel Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 50
Degree of protection IP65 Manufacturer part # 123060 Weight(g) 80

This page is Solenoid coil, MSN1G Series, part number MSN1G-24DC-OD.
You can find the detail information about specifications and dimensions on part number MSN1G-24DC-OD.

Tech Support