Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-3-M5
Valve function | 3/2, closed, monostable | Housing material | Die-cast zinc | Seals material | NBR |
---|---|---|---|---|---|
Standard nominal flow rate(l/min) | 80 | Nominal width(mm) | 2 | Actuating force(N) | 23 |
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Pneumatic connection 1 | M5 | Pneumatic connection 2 | M5 |
Pneumatic working port | M5 | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] | Manufacturer part # | 3660 |
Weight(g) | 28 |
This page is Pushbutton valve, K Series, part number K-3-M5.
You can find the detail information about specifications and dimensions on part number K-3-M5.