Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V/O-3-1/8 |
V/O-3-PK-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Nominal width (mm) | Min. Operating pressure (bar) | Actuating force (N) | Pneumatic working port | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.91 € | 1 | 3 Days | Aluminum, anodized | 140 | G1/8 | G1/8 | G1/8 | 3.5 | -0.95 | 28 | G1/8 | 4938 | 90 | |||
43.28 € | 1 | 7 Days | POM | 80 | PK-3 | PK-3 | PK-3 | 2.5 | 0 | 17 | PK-3 | 10747 | 20 |
Loading...
Seals material | NBR | Valve function | 3/2, open/closed, monostable | Max. Operating pressure(bar) | 8 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] |
Configure
Basic Attributes
Housing material
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Nominal width(mm)
Min. Operating pressure(bar)
Actuating force(N)
Pneumatic working port
Filter by standard shipping days
Optional Attributes