Stem actuated valve, VO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VO-3-1/4-B

Part Number
VO-3-1/4-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.92 €

1 4 Days

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Seals material NBR Valve function 3/2, open, monostable
Standard nominal flow rate(l/min) 600 Pneumatic connection 1 G1/4 Pneumatic connection 2 G1/4
Pneumatic connection 3 G1/4 Nominal width(mm) 7 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Actuating force(N) 128 Pneumatic working port G1/4 Manufacturer part # 9157
Weight(g) 130

This page is Stem actuated valve, VO Series, part number VO-3-1/4-B.
You can find the detail information about specifications and dimensions on part number VO-3-1/4-B.

Tech Support