Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GG-1/4-3/8
Housing material | Wrought aluminum alloy | Seals material | NBR | Adjusting element | Roller lever |
---|---|---|---|---|---|
Pneumatic connection 1 | G1/4 | Pneumatic connection 2 | G1/4 | Min. Operating pressure(bar) | 0.03 |
Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Standard nominal flow rate in flow control direction(l/min) | 870 |
Standard nominal flow rate in non-return direction(l/min) | 1150 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Manufacturer part # | 3633 |
Weight(g) | 380 |
This page is One-way flow control valve, GG Series, part number GG-1/4-3/8.
You can find the detail information about specifications and dimensions on part number GG-1/4-3/8.