Inner rings / Without lubrication groove / No twist-free grinding / Internal diameter 7~95mm

Inner rings / Without lubrication groove / No twist-free grinding / Internal diameter 7~95mm
[Specifications]
・Lubrication hole: Without lubrication groove
・Surface: No twist-free grinding
・Internal diameter(mm): 7~95
・Outer diameter(mm): 10~105

Inner rings from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IR7X10X12
IR9X12X16
IR10X14X20
IR12X16X13
IR12X16X22
IR15X19X16
IR15X20X23
IR17X22X13
IR20X24X16
IR20X25X17
IR20X25X20
IR20X25X30
IR22X28X17
IR25X30X20
IR25X30X32
IR28X32X17
IR28X32X20
IR30X37X18
IR30X37X22
IR35X40X17
IR35X40X20
IR35X40X30
IR35X42X20
IR40X48X40
IR40X50X20
IR40X50X22
IR42X47X30
IR45X50X25
IR45X50X30
IR45X50X40
IR45X52X40
IR45X55X20
IR50X55X20
IR50X55X35
IR50X58X22
IR50X60X25
IR55X63X25
IR55X65X28
IR60X68X45
IR60X70X25
IR65X75X28
IR70X80X30
IR70X80X35
IR75X85X54
IR80X90X25
IR80X90X30
IR85X95X26
IR85X95X36
IR90X100X26
IR90X105X35
IR90X105X63
IR95X105X26
IR95X105X36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

1.60 €

1 4 Days 710124.0

2.43 €

1 4 Days 912166.0

2.35 €

1 4 Days 10142011.0

1.90 €

1 4 Days 1216138.0

2.30 €

1 4 Days 12162215.0

1.68 €

1 4 Days 15191613.0

1.92 €

1 4 Days 15202325.0

2.97 €

1 4 Days 17221315.0

2.97 €

1 4 Days 20241615.0

2.76 €

1 4 Days 20251725.0

2.72 €

1 4 Days 20252027.0

3.70 €

1 4 Days 20253040.0

2.62 €

1 4 Days 22281729.0

3.13 €

1 4 Days 25302033.0

5.58 €

1 4 Days 25303256.0

2.48 €

1 4 Days 28321725.0

2.84 €

1 4 Days 28322029.0

2.77 €

1 4 Days 30371850.0

2.57 €

1 4 Days 30372262.0

2.97 €

1 4 Days 35401739.0

4.03 €

1 4 Days 35402066.0

3.62 €

1 4 Days 35403067.0

4.04 €

1 4 Days 35422066.0

5.92 €

1 4 Days 404840170.0

7.24 €

1 4 Days 405020110.0

5.03 €

1 4 Days 405022120.0

4.70 €

1 4 Days 42473086.0

5.30 €

1 4 Days 45502571.0

4.22 €

1 4 Days 45503093.0

6.58 €

1 4 Days 455040124.0

6.92 €

1 4 Days 455240160.0

7.24 €

1 4 Days 45552069.0

3.72 €

1 4 Days 50552080.0

4.62 €

1 4 Days 505535112.0

6.15 €

1 4 Days 505822115.0

10.58 €

1 4 Days 506025160.0

7.24 €

1 4 Days 556325140.0

8.08 €

1 4 Days 556528200.0

8.18 €

1 4 Days 606845280.0

7.43 €

1 4 Days 607025200.0

8.72 €

1 4 Days 657528229.0

7.03 €

1 4 Days 708030266.0

10.39 €

1 4 Days 708035341.0

47.36 €

1 4 Days 758554530.0

16.68 €

1 4 Days 809025250.0

12.97 €

1 4 Days 809030302.0

18.40 €

1 4 Days 859526300.0

8.90 €

1 4 Days 859536630.0

16.53 €

1 4 Days 9010026290.0

20.64 €

1 4 Days 9010535610.0

46.36 €

1 4 Days 90105631100.0

20.60 €

1 4 Days 9510526310.0

99,999.00 €

1 4 Days 9510536430.0

Loading...

  1. 1

Basic information

Lubrication hole Without lubrication groove Raceway Finely finished with flattened end faces Surface No twist-free grinding

Tech Support