Angular spherical plain bearings SW Series (GE100 SW)

Angular spherical plain bearings  SW Series GE100 SW

Product Details:

Manufacturer part number: GE100 SW

Brand: ZEN

Price: 195.36

Delivery time: 4 Days


Technical Data:

I.D. D: 100 mm

Outer diameter: 150 mm

Width: 32 mm

Weight: 2370.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE100 SW

Part Number
GE100 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

195.36 €

1 4 Days 100150322370.0

Loading...

  1. 1

Basic information

Seal None open bearing Maintenance Maintenance-free version

This page is Angular spherical plain bearings SW Series, part number GE100 SW.
You can find the detail information about specifications and dimensions on part number GE100 SW.

Variation of this product

Part Number
GE120 SW
GE25 SW
GE30 SW
GE80 SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

375.55 €

1 4 Days 120180384077.0002

33.94 €

1 4 Days 254715138.0

38.04 €

1 4 Days 305517210.0

110.54 €

1 4 Days 80125291500.0

Tech Support