Plummer block housings A Series / Plastic / Non-split / TP206 A

Plummer block housings A Series / Plastic / Non-split / TP206 A
[Specifications]
・Material: Plastic
・Splitting: Non-split
・A Series TP206 A

Plummer block housings of A Series from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP206 A

Part Number
TP206 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.73 €

1 4 Days

Loading...

  1. 1

Basic information

Material Plastic Splitting Non-split Weight(g) 211.0

This page is Plummer block housings A Series / Plastic / Non-split / TP206 A, part number TP206 A.
You can find the detail information about specifications and dimensions on part number TP206 A.

Tech Support