Shaft trestles / Aluminium / Internal diameter 10mm

Shaft trestles / Aluminium / Internal diameter 10mm
[Specifications]
・Material: Aluminium
・Internal diameter(mm): 10
・Outer diameter(mm): 42

Shaft trestles from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK10

Part Number
SK10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.43 €

1 4 Days

Loading...

  1. 1

Basic information

Material Aluminium Internal diameter(mm) 10 Outer diameter(mm) 42
Width(mm) 14 Weight(g) 27.0

This page is Shaft trestles / Aluminium / Internal diameter 10mm, part number SK10.
You can find the detail information about specifications and dimensions on part number SK10.

Tech Support