Tapered roller bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30208
30215
30220
30226
30232
30236
30240
30311
30313
30320
31306
31319
32224
32228
32314
32318
32320
32936
32938
33017
33020
33022
33024
33030
33216
33217
33220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

18.07 €

1 12 Days 408020.387316577426574420.0

48.62 €

1 17 Days 7513028.06-1380.0

139.50 €

1 17 Days ----3660.0

452.13 €

1 4 Days ----6830.0

1,135.85 €

1 4 Days 16029052.73-13204.0

1,730.40 €

1 4 Days 18032059.04-16879.0

2,617.04 €

1 4 Days 20036065.45-24280.0

50.98 €

1 17 Days ---73165773271611584.0

81.40 €

1 17 Days ---73165773271782350.0

532.17 €

1 4 Days ---73165773272468080.0

42.16 €

1 17 Days ----395.0

566.50 €

1 4 Days ----6302.0

408.24 €

1 4 Days 12021561.5-10000.0

988.45 €

1 17 Days 14025071.75731657732773414377.0

135.70 €

1 4 Days ----4190.0

461.92 €

1 4 Days 9019067.573165773280148408.0

838.70 €

1 4 Days 10021577.5731657732802112490.0

521.18 €

1 4 Days 1802504573165770062196250.0

663.62 €

1 4 Days 19026047.8573165771207796910.0

99.97 €

1 4 Days 8513037.8873165770062641718.0

141.87 €

1 17 Days 10015041.3373165770062952387.0

232.73 €

1 17 Days 11017048.773165770063183758.0

303.50 €

1 17 Days 12018048.7573165770063254168.0

692.17 €

1 4 Days 15022560.5473165712001568056.0

113.17 €

1 4 Days ---73165770064792895.0

143.76 €

1 4 Days 8515050.95-3554.0

498.42 €

1 4 Days 10018065.6873165776628286800.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support