Radial spherical plain bearings FW2RS Series (GE35 FW2RS)

Radial spherical plain bearings  FW2RS Series GE35 FW2RS

Product Details:

Manufacturer part number: GE35 FW2RS

Brand: ZEN

Price: 32.87

Delivery time: 4 Days


Technical Data:

I.D. D: 35 mm

Outer diameter: 62 mm

Width: 35 mm

Weight: 390.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE35 FW2RS

Part Number
GE35 FW2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

32.87 €

1 4 Days 356235390.0

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version

This page is Radial spherical plain bearings FW2RS Series, part number GE35 FW2RS.
You can find the detail information about specifications and dimensions on part number GE35 FW2RS.

Variation of this product

Part Number
GE140 FW2RS
GE40 FW2RS
GE45 FW2RS
GE50 FW2RS
GE60 FW2RS
GE70 FW2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

1,388.03 €

1 4 Days 14023013018600.0

41.08 €

1 4 Days 406840540.0

51.40 €

1 4 Days 457543677.0

69.93 €

1 4 Days 5090561399.0

92.57 €

1 4 Days 60105632105.0

149.10 €

1 4 Days 70120703016.0

Tech Support