Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE25 ZO
I.D. D(mm) | 25.4 | Outer diameter(mm) | 41.275 | Width(mm) | 22.225 |
---|---|---|---|---|---|
Seal | None open bearing | Maintenance | Version requiring maintenance | Weight(g) | 120.0 |
This page is Radial spherical plain bearings ZO Series, part number GE25 ZO.
You can find the detail information about specifications and dimensions on part number GE25 ZO.