Rod ends PB Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAKL5 PB
GAKL6 PB
GAKL8 PB
GAKL10 PB
GAKL12 PB
GAKL14 PB
GAKL16 PB
GAKL18 PB
GAKL20 PB
GAKL22 PB
GAKL25 PB
GAKL30 PB
GAKR5 PB
GAKR6 PB
GAKR8 PB
GAKR10 PB
GAKR14 PB
GAKR16 PB
GAKR18 PB
GAKR20 PB
GAKR22 PB
GAKR25 PB
GAKR30 PB
GIKL5 PB
GIKL6 PB
GIKL8 PB
GIKL10 PB
GIKL12 PB
GIKL14 PB
GIKL16 PB
GIKL18 PB
GIKL20 PB
GIKL22 PB
GIKL25 PB
GIKR5 PB
GIKR8 PB
GIKR10 PB
GIKR12 PB
GIKR16 PB
GIKR18 PB
GIKR20 PB
GIKR22 PB
GIKR25 PB
GIKR30 PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

4.20 €

1 4 Days 5Left Screw188Male thread13.0

4.35 €

1 4 Days 6Left Screw209Male thread20.0

3.83 €

1 4 Days 8Left Screw2412Male thread38.0

5.70 €

1 4 Days 10Left Screw2814Male thread55.0

7.01 €

1 4 Days 12Left Screw3216Male thread85.0

7.25 €

1 4 Days 14Left Screw3619Male thread125.0

11.30 €

1 4 Days 16Left Screw4221Male thread184.0

11.72 €

1 4 Days 18Left Screw4623Male thread280.0

18.54 €

1 4 Days 20Left Screw5025Male thread380.0

24.65 €

1 4 Days 22Left Screw5428Male thread480.0

32.86 €

1 4 Days 25Left Screw6031Male thread640.0

48.26 €

1 4 Days 30Left Screw7037Male thread1100.0

4.20 €

1 4 Days 5Right Screw188Male thread12.0

4.24 €

1 4 Days 6Right Screw209Male thread188.0

3.50 €

1 4 Days 8Right Screw2412Male thread34.0

5.95 €

1 4 Days 10Right Screw2814Male thread55.0

6.65 €

1 4 Days 14Right Screw3619Male thread138.0

9.10 €

1 4 Days 16Right Screw4221Male thread210.0

15.45 €

1 4 Days 18Right Screw4623Male thread280.0

15.99 €

1 4 Days 20Right Screw5025Male thread380.0

24.65 €

1 4 Days 22Right Screw5428Male thread461.0

32.86 €

1 4 Days 25Right Screw6031Male thread640.0

51.40 €

1 4 Days 30Right Screw7037Male thread1100.0

4.20 €

1 4 Days 5Left Screw1836Female thread16.0

4.35 €

1 4 Days 6Left Screw2040Female thread28.0

4.63 €

1 4 Days 8Left Screw2448Female thread47.0

5.56 €

1 4 Days 10Left Screw2857Female thread77.0

7.01 €

1 4 Days 12Left Screw3266Female thread100.0

8.77 €

1 4 Days 14Left Screw3675Female thread160.0

11.00 €

1 4 Days 16Left Screw4285Female thread220.0

15.45 €

1 4 Days 18Left Screw4694Female thread313.0

15.34 €

1 4 Days 20Left Screw50102Female thread420.0

23.49 €

1 4 Days 22Left Screw54111Female thread540.0

32.86 €

1 4 Days 25Left Screw60124Female thread730.0

4.20 €

1 4 Days 5Right Screw1836Female thread16.0

3.42 €

1 4 Days 8Right Screw2448Female thread47.0

5.95 €

1 4 Days 10Right Screw2857Female thread68.0

5.55 €

1 4 Days 12Right Screw3266Female thread100.0

8.95 €

1 4 Days 16Right Screw4285Female thread220.0

15.45 €

1 4 Days 18Right Screw4694Female thread320.0

18.54 €

1 4 Days 20Right Screw50102Female thread420.0

24.65 €

1 4 Days 22Right Screw54111Female thread540.0

31.99 €

1 4 Days 25Right Screw60124Female thread722.0

51.40 €

1 4 Days 30Right Screw70145Female thread1175.0

Loading...

  1. 1

Basic information

Seal None open bearing Maintenance Version requiring maintenance

Tech Support