Rod ends UK2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAL17 UK2RS
GAL20 UK2RS
GAL25 UK2RS
GAL30 UK2RS
GAL35 UK2RS
GAL40 UK2RS
GAL60 UK2RS
GAL70 UK2RS
GAR17 UK2RS
GAR20 UK2RS
GAR25 UK2RS
GAR30 UK2RS
GAR35 UK2RS
GAR40 UK2RS
GAR45 UK2RS
GAR60 UK2RS
GAR70 UK2RS
GAR80 UK2RS
GIHRK20 UK2RS
GIHRK25 UK2RS
GIHRK30 UK2RS
GIHRK35 UK2RS
GIHRK40 UK2RS
GIHRK50 UK2RS
GIHRK60 UK2RS
GIHRK70 UK2RS
GIHRK80 UK2RS
GIHRK90 UK2RS
GIHRK100 UK2RS
GIL20 UK2RS
GIL35 UK2RS
GIL45 UK2RS
GIL60 UK2RS
GIL70 UK2RS
GIL80 UK2RS
GIR20 UK2RS
GIR25 UK2RS
GIR30 UK2RS
GIR35 UK2RS
GIR40 UK2RS
GIR45 UK2RS
GIR60 UK2RS
GIR70 UK2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)

18.54 €

1 4 Days 17Left Screw4614Male thread190.0

24.65 €

1 4 Days 20Left Screw5316Male thread310.0

32.86 €

1 4 Days 25Left Screw6420Male thread560.0

37.42 €

1 4 Days 30Left Screw7322Male thread890.0

58.63 €

1 4 Days 35Left Screw8225Male thread1465.0

58.52 €

1 4 Days 40Left Screw9228Male thread1936.0

182.37 €

1 4 Days 60Left Screw13544Male thread5900.0

287.92 €

1 4 Days 70Left Screw16049Male thread8200.0

18.54 €

1 4 Days 17Right Screw4614Male thread190.0

20.38 €

1 4 Days 20Right Screw5316Male thread310.0

24.93 €

1 4 Days 25Right Screw6420Male thread560.0

45.24 €

1 4 Days 30Right Screw7322Male thread890.0

58.63 €

1 4 Days 35Right Screw8225Male thread1460.0

58.52 €

1 4 Days 40Right Screw9228Male thread1800.0

74.13 €

1 4 Days 45Right Screw10232Male thread2600.0

174.77 €

1 4 Days 60Right Screw13544Male thread5900.0

287.92 €

1 4 Days 70Right Screw16049Male thread8200.0

452.37 €

1 4 Days 80Right Screw18055Male thread12500.0

31.75 €

1 4 Days 20-5678Threaded clmaping device444.0

35.70 €

1 4 Days 25-5678Threaded clmaping device486.0

40.62 €

1 4 Days 30-6492Threaded clmaping device740.0

51.58 €

1 4 Days 35-78109Threaded clmaping device1288.0

77.68 €

1 4 Days 40-94132Threaded clmaping device2150.0

115.16 €

1 4 Days 50-116163Threaded clmaping device3800.0

191.30 €

1 4 Days 60-130200Threaded clmaping device6406.0

234.02 €

1 4 Days 70-154232Threaded clmaping device10065.0

436.93 €

1 4 Days 80-176265Threaded clmaping device12000.0

673.45 €

1 4 Days 90-206323Threaded clmaping device22615.0

1,021.96 €

1 4 Days 100-230360Threaded clmaping device30084.0

24.65 €

1 4 Days 20Left Screw53103.5Female thread360.0

58.63 €

1 4 Days 35Left Screw82166Female thread1420.0

97.70 €

1 4 Days 45Left Screw102196Female thread2700.0

137.67 €

1 4 Days 60Left Screw135242.5Female thread5620.0

274.22 €

1 4 Days 70Left Screw160280Female thread8600.0

452.37 €

1 4 Days 80Left Screw180320Female thread13200.0

24.65 €

1 4 Days 20Right Screw53103.5Female thread350.0

32.86 €

1 4 Days 25Right Screw64126Female thread644.0

45.24 €

1 4 Days 30Right Screw73146.5Female thread977.0

58.63 €

1 4 Days 35Right Screw82166Female thread1436.0

77.12 €

1 4 Days 40Right Screw92188Female thread2000.0

97.70 €

1 4 Days 45Right Screw102196Female thread2802.0

174.77 €

1 4 Days 60Right Screw135242.5Female thread5600.0

287.92 €

1 4 Days 70Right Screw160280Female thread8600.0

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version

Tech Support