Deep groove ball bearings / single row / SNR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 HVZZ
6001 HVZZ
6002 HVZZ
6003 HVZZ
6004 HVZZ
6005 HVZZ
6006 HVZZ
6007 HVZZ
6008 HVZZ
6009 HVZZ
6010 HVZZ
6011 HVZZ
6201 HVZZ
6202 HVZZ
6203 HVZZ
6204 HVZZ
6205 HVZZ
6206 HVZZ
6207 HVZZ
6208 HVZZ
6209 HVZZ
6210 HVZZ
6308 HVZZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.51 €

1 4 Days 10268341352035728321.0

99,999.00 €

1 4 Days 12288341352035729023.0

8.82 €

1 4 Days 153293413520357306164.0

9.28 €

1 4 Days 173510341352035731344.0

10.30 €

1 4 Days 204212341352035816772.0

11.86 €

1 4 Days 254712341352035268480.0

14.41 €

1 4 Days 3055133413520350925119.0

17.95 €

1 4 Days 3562143413520352073155.0

21.13 €

1 4 Days 4068153413520356873180.0

26.98 €

1 4 Days 4575163413520650780240.0

38.03 €

1 4 Days 5080163413520650797256.0

51.78 €

1 4 Days 5590183413520609344382.0

8.48 €

1 4 Days 123210341352035732040.0

9.74 €

1 4 Days 153511341352035733750.0

10.95 €

1 4 Days 174012341352035734470.0

12.70 €

1 4 Days 2047143413520358228103.0

15.04 €

1 4 Days 2552153413520352714132.0

19.96 €

1 4 Days 3062163413520352745195.0

26.38 €

1 4 Days 3572173413520351076280.0

32.82 €

1 4 Days 4080183413520352752360.0

47.83 €

1 4 Days 4585193413520353254400.0

47.82 €

1 4 Days 5090203413520353315460.0

50.02 €

1 4 Days 4090233413520609368626.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 degrees

Tech Support