Rod ends ES Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE100 ES

Part Number
DGE100 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.78 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 150 Weight(g) 70
Width(mm) 4300.0

This page is Rod ends ES Series, part number DGE100 ES.
You can find the detail information about specifications and dimensions on part number DGE100 ES.

Tech Support