Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Fixing | Inner ring | Outer ring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.22 € | 1 | 4 Days | 15 | 40 | 28.6 | 3413529503377 | Eccentric locking collar | Widened inner ring on one side | Spherical | 130.0 | ||
13.44 € | 1 | 4 Days | 17 | 40 | 28.6 | 3413529503384 | Eccentric locking collar | Widened inner ring on one side | Spherical | 121.0 | ||
14.26 € | 1 | 4 Days | 20 | 47 | 30.9 | 3413529503391 | Eccentric locking collar | Widened inner ring on one side | Spherical | 166.0 | ||
- | 1 | Quote | - | - | - | 3413529503407 | Eccentric locking collar | Widened inner ring on one side | Spherical | 200.0 | ||
- | 1 | Quote | - | - | - | 3413529503414 | Eccentric locking collar | Widened inner ring on one side | Spherical | 320.0 | ||
22.77 € | 1 | 4 Days | 35 | 72 | 38.9 | 3413529503445 | Eccentric locking collar | Widened inner ring on one side | Spherical | 462.0 | ||
26.50 € | 1 | 4 Days | 40 | 80 | 43.7 | 3413529503438 | Eccentric locking collar | Widened inner ring on one side | Spherical | 625.0 | ||
33.95 € | 1 | 4 Days | 45 | 85 | 43.7 | - | Eccentric locking collar | Widened inner ring on one side | Spherical | 684.0 | ||
37.17 € | 1 | 4 Days | - | - | - | 3413529503452 | Eccentric locking collar | Widened inner ring on one side | Spherical | 718.0 | ||
- | 1 | Quote | 60 | 110 | 49.3 | 3413529503476 | Eccentric locking collar | Widened inner ring on one side | Spherical | 1358.0 | ||
13.67 € | 1 | 4 Days | 12 | 47 | 16 | - | - | - | - | 291.0 | ||
- | 1 | Quote | 15 | 47 | 16 | - | - | - | - | 269.0 | ||
12.10 € | 1 | 4 Days | 17 | 47 | 16 | - | - | - | - | 252.0 | ||
18.92 € | 1 | 4 Days | 20 | 47 | 43.5 | 3413529503001 | - | - | - | 223.0 | ||
22.47 € | 1 | 4 Days | 25 | 52 | 44.3 | 3413529503018 | - | - | - | 254.00002 | ||
27.63 € | 1 | 4 Days | 30 | 62 | 48.3 | 3413529503025 | - | - | - | 395.0 | ||
32.06 € | 1 | 4 Days | 35 | 72 | 51.1 | 3413529503032 | - | - | - | 624.0 | ||
38.83 € | 1 | 4 Days | 40 | 80 | 56.3 | 3413529503049 | - | - | - | 760.0 | ||
33.97 € | 1 | 4 Days | 45 | 85 | 56.3 | 3413529503056 | - | - | - | 830.0 | ||
46.15 € | 1 | 4 Days | 50 | 90 | 62.7 | 3413529503063 | - | - | - | 933.0 | ||
47.28 € | 1 | 4 Days | 55 | 100 | 71.3 | 3413529503070 | - | - | - | 1370.0 | ||
98.23 € | 1 | 4 Days | 70 | 125 | 85.7 | 3413529503100 | - | - | - | 2475.0 | ||
154.93 € | 1 | 4 Days | 75 | 130 | - | - | - | - | - | 2840.0 | ||
124.60 € | 1 | 4 Days | 80 | 140 | 95.2 | 3413529503124 | - | - | - | 3454.0 | ||
159.02 € | 1 | 4 Days | 85 | 150 | - | - | - | - | - | 3652.0 | ||
221.97 € | 1 | 4 Days | 90 | 160 | - | - | - | - | - | 3830.0 | ||
13.50 € | 1 | 4 Days | 12 | 47 | 31 | 3413529502585 | Threaded pins | Widened inner ring on both sides | Spherical | 215.0 | ||
11.37 € | 1 | 4 Days | 15 | 47 | 31 | 3413529502592 | Threaded pins | Widened inner ring on both sides | Spherical | 200.0 | ||
10.10 € | 1 | 4 Days | 20 | 47 | 31 | 3413529502615 | Threaded pins | Widened inner ring on both sides | Spherical | 165.0 | ||
16.47 € | 1 | 4 Days | 25 | 52 | 34 | 3413529502622 | Threaded pins | Widened inner ring on both sides | Spherical | 210.0 | ||
22.73 € | 1 | 4 Days | 35 | 72 | 42.9 | 3413529502646 | Threaded pins | Widened inner ring on both sides | Spherical | 492.0 | ||
27.25 € | 1 | 4 Days | 40 | 80 | 49.2 | 3413529502653 | Threaded pins | Widened inner ring on both sides | Spherical | 646.0 | ||
29.70 € | 1 | 4 Days | 45 | 80 | 49.2 | 3413529502660 | Threaded pins | Widened inner ring on both sides | Spherical | 694.0 | ||
34.68 € | 1 | 4 Days | 50 | 90 | 51.6 | 3413529502677 | Threaded pins | Widened inner ring on both sides | Spherical | 771.0 | ||
45.13 € | 1 | 4 Days | 55 | 100 | 55.6 | 3413529502684 | Threaded pins | Widened inner ring on both sides | Spherical | 1074.0 | ||
55.18 € | 1 | 4 Days | 60 | 110 | 65.1 | 3413529502691 | Threaded pins | Widened inner ring on both sides | Spherical | 1450.0 | ||
68.76 € | 1 | 4 Days | 63.5 | 120 | 65.1 | 3413529567799 | Threaded pins | Widened inner ring on both sides | Spherical | 1870.0 | ||
47.39 € | 1 | 4 Days | 65 | 120 | 65.1 | 3413529502707 | Threaded pins | Widened inner ring on both sides | Spherical | 1805.0 | ||
86.70 € | 1 | 4 Days | 70 | 125 | 74.6 | 3413529502714 | Threaded pins | Widened inner ring on both sides | Spherical | 2060.0 | ||
102.90 € | 1 | 4 Days | 75 | 130 | 77.8 | 3413529502721 | Threaded pins | Widened inner ring on both sides | Spherical | 2270.0 | ||
118.76 € | 1 | 4 Days | 80 | 140 | 82.6 | 3413529502738 | Threaded pins | Widened inner ring on both sides | Spherical | 2781.0 | ||
119.03 € | 1 | 4 Days | 85 | 150 | 85.7 | 3413529502745 | Threaded pins | Widened inner ring on both sides | Spherical | 3474.0 | ||
152.77 € | 1 | 4 Days | 90 | 160 | 96 | 3413529502752 | Threaded pins | Widened inner ring on both sides | Spherical | 4260.0 | ||
27.42 € | 1 | 4 Days | 25 | 62 | 38 | 3413529502769 | Threaded pins | Widened inner ring on both sides | Spherical | 340.0 | ||
38.83 € | 1 | 4 Days | 30 | 72 | 43 | 3413529502776 | Threaded pins | Widened inner ring on both sides | Spherical | 562.0 | ||
37.85 € | 1 | 4 Days | 35 | 80 | 48 | 3413529502783 | Threaded pins | Widened inner ring on both sides | Spherical | 700.0 | ||
54.37 € | 1 | 4 Days | 40 | 90 | 52 | 3413529502790 | Threaded pins | Widened inner ring on both sides | Spherical | 998.0 | ||
62.30 € | 1 | 4 Days | 45 | 100 | 57 | 3413529502806 | Threaded pins | Widened inner ring on both sides | Spherical | 1277.0 | ||
75.02 € | 1 | 4 Days | 50 | 110 | 61 | 3413529502813 | Threaded pins | Widened inner ring on both sides | Spherical | 1666.0 | ||
91.07 € | 1 | 4 Days | 60 | 130 | 71 | 3413529502837 | Threaded pins | Widened inner ring on both sides | Spherical | 2600.0 | ||
- | 1 | Quote | 65 | 140 | 75 | 3413529502844 | Threaded pins | Widened inner ring on both sides | Spherical | 1872.0 | ||
134.75 € | 1 | 4 Days | 70 | 150 | 78 | 3413529502851 | Threaded pins | Widened inner ring on both sides | Spherical | 3830.0 | ||
189.55 € | 1 | 4 Days | 75 | 160 | 82 | 3413529502868 | Threaded pins | Widened inner ring on both sides | Spherical | 4520.0 | ||
230.43 € | 1 | 4 Days | 80 | 170 | 86 | 3413529502875 | Threaded pins | Widened inner ring on both sides | Spherical | 5408.0 | ||
- | 1 | Quote | 85 | 180 | 96 | 3413529502882 | Threaded pins | Widened inner ring on both sides | Spherical | 6558.0 | ||
253.25 € | 1 | 4 Days | 90 | 190 | 96 | 3413529502899 | Threaded pins | Widened inner ring on both sides | Spherical | 7385.0 | ||
288.60 € | 1 | 4 Days | 95 | 200 | 103 | 3413529502905 | Threaded pins | Widened inner ring on both sides | Spherical | 8664.0 | ||
459.67 € | 1 | 4 Days | 100 | 215 | 108 | 3413529502912 | Threaded pins | Widened inner ring on both sides | Spherical | 10820.0 | ||
13.60 € | 1 | 4 Days | 25 | 52 | 21 | 3413529503605 | Adapter sleeve | Widened inner ring on both sides | Spherical | 160.0 | ||
20.05 € | 1 | 4 Days | 30 | 62 | 25 | 3413529503612 | Adapter sleeve | Widened inner ring on both sides | Spherical | 256.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Temperature range | -20 to +120 degrees |