Track rollers KDDU Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LR201 KDDU
LR5200 KDDU
LR5201 KDDU
LR5202 KDDU
LR5203 KDDU
LR5204 KDDU
LR5205 KDDU
LR5206 KDDU
LR5207 KDDU
LR5208 KDDU
LR608 KDDU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Ball rows Cage Internal diameter
(mm)
Weight
(g)

3.23 €

1 4 Days 3510Single row bearingPolyamide cage1250.0

6.64 €

1 4 Days 3214Double row bearing-1061.0

6.22 €

1 4 Days 3515.9Double row bearing-1250.0

6.90 €

1 4 Days 4015.9Double row bearing-1570.0

7.40 €

1 4 Days 4717.5Double row bearing-17170.0

10.62 €

1 4 Days 5220.6Double row bearing-20220.0

12.92 €

1 4 Days 6220.6Double row bearing-25235.0

12.65 €

1 4 Days 7223.8Double row bearing-30510.0

18.55 €

1 4 Days 8027Double row bearing-35660.0

28.57 €

1 4 Days 8530.2Double row bearing-40755.0

3.97 €

1 4 Days 247Single row bearing-815.0

Loading...

  1. 1

Basic information

Material Bearing steel Outer ring Sphercial outside surface Seal Cover on both sides
Temperature range -20 to +120 degrees

Tech Support