Rod ends TK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSA05 TK

Part Number
DSA05 TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.73 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 5 Outer diameter(mm) 18 Weight(g) 8
Width(mm) 13.0

This page is Rod ends TK Series, part number DSA05 TK.
You can find the detail information about specifications and dimensions on part number DSA05 TK.

Tech Support