Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Self-aligning ball bearings

    Part number:

    1220
    Clear
    • Unit price (excl. VAT)
      213.32 €
    • Total (excl. VAT)
      213.32 €
      Price including VAT: 253.85 €
    • Expected shipping days
      5 working days
      Expected shipping date: 14.05.2025
    Quantity:
    Pack (1 pieces)
    Quantity available for order?7
    Quantity 
    ?
    1 - 78+
    Unit price (excluding VAT)
    (Unit price including VAT)
    213.32 €
    (253.85 €)
    213.32 €
    (253.85 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    1220
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    213.32 €
    ( 253.85 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Precision (JIS): Class 0
    ・O.D. D(mm): 57.15
    ・Number of Raceway Ring Rows: Single Track
    ・Arrangement: Standard version
    ・Temperature range: -30 to +120 °C

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed