Drawn cup roller bearings with closed end (BK0609)

Drawn cup roller bearings with closed end BK0609

Product Details:

Manufacturer part number: BK0609

Brand: NKE BEARINGS

Price: 1.90

Delivery time: 4 Days


Technical Data:

I.D. d: 6 mm

O.D. D: 10 mm

Width B: 9 mm

EAN: 9008745713170

Weight: 3.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK0609

Part Number
BK0609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1.90 €

1 4 Days 610990087457131703.0

Loading...

  1. 1

This page is Drawn cup roller bearings with closed end, part number BK0609.
You can find the detail information about specifications and dimensions on part number BK0609.

Variation of this product

Part Number
BK0408
BK0509
BK0709
BK0808
BK0810
BK0910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1.96 €

1 4 Days 48890087457131562.0

1.89 €

1 4 Days 59990087457131632.0

1.90 €

1 4 Days 711990087457131873.0

1.96 €

1 4 Days 812890087457131943.0

1.95 €

1 4 Days 8121090087457132003.0

1.96 €

1 4 Days 9131090087457132174.0

Tech Support