Oil seal BA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W10-18-4 BA

Part Number
W10-18-4 BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.33 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 10 Outer diameter(mm) 18 Width(mm) 4
Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip Without Weight(g) 10

This page is Oil seal BA Series, part number W10-18-4 BA.
You can find the detail information about specifications and dimensions on part number W10-18-4 BA.

Tech Support