Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Oil seal BASL Series / NBR (Perbunan) / Rubber coating / Internal diameter 10mm / Outer diameter 19mm

    Oil seal BASL Series / NBR (Perbunan) / Rubber coating / Internal diameter 10mm / Outer diameter 19mm W10-19-7 BASL

    Part number:

    W10-19-7 BASL
    Clear
    • Unit price (excl. VAT)
      3.42 €
    • Total (excl. VAT)
      3.42 €
      Price including VAT: 4.07 €
    • Expected shipping days
      5 working days
      Expected shipping date: 13.05.2025
    Quantity:
    Pack (1 pieces)
    Quantity available for order?54
    Quantity 
    ?
    1 - 5455+
    Unit price (excluding VAT)
    (Unit price including VAT)
    3.42 €
    (4.07 €)
    3.42 €
    (4.07 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    W10-19-7 BASL
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.42 €
    ( 4.07 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Material: NBR (Perbunan)
    ・Version: Rubber coating
    ・Pressure resistance: Up to 0.5 bar max.
    ・Internal diameter(mm): 10
    ・Outer diameter(mm): 19

    Part number has been confirmed