Manufacturer part number: 32004 X
Brand: NKE BEARINGS
Price: 10.27 €
Delivery time: 4 Days
I.D. d: 20 mm
O.D. D: 42 mm
Width B: 15 mm
EAN: 9008745135941
Weight: 110.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32004 X
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 degrees |