Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6222 MC4
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 110 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 200 | Width B(mm) | 38 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | EAN | 7316570990959 |
Outer ring | Without flange/groove | Seal | None open bearing | Temperature range | -20 to +150 degrees |
Weight(g) | 5332.0 |
This page is Deep groove ball bearings MC4 Series, part number 6222 MC4.
You can find the detail information about specifications and dimensions on part number 6222 MC4.