Yoke type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NATR10
NATR12
NATR15
NATR17
NATR20
NATR30
NATR35
NATR40
NATR50
NATV10
NATV12
NATV15
NATV17
NATV20
NATV25
NATV30
NUTR15
NUTR17
NUTR20
NUTR30
NUTR35
NUTR45
NUTR1542
NUTR1747
NUTR2562
NUTR3072
NUTR3580
NUTR4090
NUTR45100
RSTO10
RSTO12
RSTO15
RSTO20
RSTO25
RSTO30
RSTO40
STO10
STO15
STO17
STO20
STO25
STO30
STO35
STO40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Rolling Element Material Axial guidance Cage EAN Outer ring Temperature range Weight
(g)

16.96 €

1 4 Days 103014Steel-SteelWith axial guidanceSheet steel cage9008745715396Sphercial outside surface-20 to +120 degrees60.0

18.67 €

1 4 Days 123214Steel-SteelWith axial guidanceSheet steel cage9008745715419Sphercial outside surface-20 to +120 degrees70.0

19.92 €

1 4 Days 153518Steel-SteelWith axial guidanceSheet steel cage9008745715433Sphercial outside surface-20 to +120 degrees100.0

26.15 €

1 4 Days 174020Steel-SteelWith axial guidanceSheet steel cage9008745715457Sphercial outside surface-20 to +120 degrees140.0

24.27 €

1 4 Days 204724Steel-SteelWith axial guidanceSheet steel cage9008745715471Sphercial outside surface-20 to +120 degrees242.0

33.11 €

1 4 Days 306228Steel-SteelWith axial guidanceSheet steel cage9008745715518Sphercial outside surface-20 to +120 degrees464.0

38.08 €

1 4 Days 357228Steel-SteelWith axial guidanceSheet steel cage9008745715532Sphercial outside surface-20 to +120 degrees640.0

43.78 €

1 4 Days 408030Steel-SteelWith axial guidanceSheet steel cage9008745715556Sphercial outside surface-20 to +120 degrees800.0

50.36 €

1 4 Days 509030Steel-SteelWith axial guidanceSheet steel cage9008745715594Sphercial outside surface-20 to +120 degrees970.0

16.96 €

1 4 Days 103014Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715617Sphercial outside surface-20 to +120 degrees70.0

18.67 €

1 4 Days 123214Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715631Sphercial outside surface-20 to +120 degrees73.0

19.92 €

1 4 Days 153518Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715655Sphercial outside surface-20 to +120 degrees110.0

22.00 €

1 4 Days 174020Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715679Sphercial outside surface-20 to +120 degrees97.0

24.27 €

1 4 Days 204724Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715693Sphercial outside surface-20 to +120 degrees252.0

26.50 €

1 4 Days 255224Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715716Sphercial outside surface-20 to +120 degrees290.0

33.11 €

1 4 Days 306228Steel-SteelWith axial guidanceNone. full complement needle bearing9008745715730Sphercial outside surface-20 to +120 degrees480.0

23.80 €

1 4 Days 153518Steel-SteelWith axial guidanceNone. full complement roller bearing9008745341472Sphercial outside surface-20 to +120 degrees104.0

25.83 €

1 4 Days 174020Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707209Sphercial outside surface-20 to +120 degrees100.0

28.21 €

1 4 Days 204724Steel-SteelWith axial guidanceNone. full complement roller bearing9008745341533Sphercial outside surface-20 to +120 degrees245.0

37.35 €

1 4 Days 306228Steel-SteelWith axial guidanceNone. full complement roller bearing-Sphercial outside surface-20 to +120 degrees470.0

42.86 €

1 4 Days 357228Steel-SteelWith axial guidanceNone. full complement roller bearing-Sphercial outside surface-20 to +120 degrees630.0

58.57 €

1 4 Days 458530Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707315Sphercial outside surface-20 to +120 degrees880.0

28.64 €

1 4 Days ---Steel-SteelWith axial guidanceNone. full complement roller bearing-Sphercial outside surface-20 to +120 degrees158.0

29.91 €

1 4 Days 174720Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707186Sphercial outside surface-20 to +120 degrees220.0

37.35 €

1 4 Days 256224Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707223Sphercial outside surface-20 to +120 degrees450.0

43.26 €

1 4 Days 307228Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707247Sphercial outside surface-20 to +120 degrees710.0

47.28 €

1 4 Days 358028Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707261Sphercial outside surface-20 to +120 degrees860.0

61.64 €

1 4 Days 409030Steel-SteelWith axial guidanceNone. full complement roller bearing-Sphercial outside surface-20 to +120 degrees1129.0

70.83 €

1 4 Days 4510030Steel-SteelWith axial guidanceNone. full complement roller bearing9008745707292Sphercial outside surface-20 to +120 degrees1430.0

12.49 €

1 4 Days 143011.8Steel-SteelWithout axial guidanceSheet steel cage9008745707681Sphercial outside surface-20 to +120 degrees40.0

13.17 €

1 4 Days 223211.8Steel-SteelWithout axial guidanceSheet steel cage9008745707698Sphercial outside surface-20 to +120 degrees50.0

14.36 €

1 4 Days 263511.8Steel-SteelWithout axial guidanceSheet steel cage9008745707711Sphercial outside surface-20 to +120 degrees50.0

16.84 €

1 4 Days 324715.8Steel-SteelWithout axial guidanceSheet steel cage9008745707759Sphercial outside surface-20 to +120 degrees130.0

18.34 €

1 4 Days 375215.8Steel-SteelWithout axial guidanceSheet steel cage9008745707766Sphercial outside surface-20 to +120 degrees150.0

22.12 €

1 4 Days 386219.8Steel-SteelWithout axial guidanceSheet steel cage-Sphercial outside surface-20 to +120 degrees272.0

46.24 €

1 4 Days 588019.8-Class 0---9008745707780--20 to +100 degrees420.0

16.32 €

1 4 Days 103011.8Steel-SteelWithout axial guidanceSheet steel cage9008745707797Sphercial outside surface-20 to +120 degrees50.0

18.17 €

1 4 Days 153511.8Steel-SteelWithout axial guidanceSheet steel cage9008745707810Sphercial outside surface-20 to +120 degrees68.0

19.39 €

1 4 Days 174015.8Steel-SteelWithout axial guidanceSheet steel cage9008745707834Sphercial outside surface-20 to +120 degrees110.0

21.19 €

1 4 Days 204715.8Steel-SteelWithout axial guidanceSheet steel cage9008745707858Sphercial outside surface-20 to +120 degrees150.0

27.35 €

1 4 Days 255215.8Steel-SteelWithout axial guidanceSheet steel cage9008745707872Sphercial outside surface-20 to +120 degrees180.0

25.97 €

1 4 Days 306219.8Steel-SteelWithout axial guidanceSheet steel cage9008745707896Sphercial outside surface-20 to +120 degrees310.0

37.74 €

1 4 Days 307219.8Steel-SteelWithout axial guidanceSheet steel cage9008745707919Sphercial outside surface-20 to +120 degrees440.0

44.76 €

1 4 Days 408020Steel-SteelWithout axial guidanceSheet steel cage-Sphercial outside surface-20 to +120 degrees550.0

Loading...

  1. 1

Basic information

Seal None open bearing

Tech Support