Plummer block housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESPAE201
ESPAE203
ESPAE204
ESPAE205
ESPAE206
ESPAE207
ESPAE208
ESPAE209
ESPAE210
ESPAE211
ESPAE212
ESPE201
ESPE202
ESPE203
ESPE204
ESPE205
ESPE206
ESPE207
ESPE208
ESPE210
ESPE211
ESPE212
EXP204
EXP205
EXP206
EXP207
EXP208
EXP209
EXP211
EXP213
EXP214
EXP215
EXP216
MUCPPL204
MUCPPL205
MUCPPL206
MUCPPL207
MUCPPL208
SUCP204
SUCP205
SUCP206
SUCP208
SUCP209
SUCP210
SUCP211
SUCP212
UCP201
UCP202
UCP203
UCP204
UCP205
UCP206
UCP207
UCP208
UCP209
UCP210
UCP211
UCP212
UCP213
UCP214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Fixing Outer diameter
(mm)
Width
(mm)
Temperature range Weight
(g)
EAN

17.07 €

1 4 Days 12Cast IronSteelEccentric locking collar---20 to +120 degrees424.03413529507221

20.17 €

1 4 Days 17Cast IronSteelEccentric locking collar---20 to +120 degrees373.03413529507245

25.11 €

1 4 Days 20Cast IronSteelEccentric locking collar---20 to +120 degrees480.03413529507252

28.60 €

1 4 Days 25Cast IronSteelEccentric locking collar---20 to +120 degrees630.03413529507269

28.98 €

1 4 Days 30Cast IronSteelEccentric locking collar---20 to +120 degrees1010.03413529507276

39.95 €

1 4 Days 35Cast IronSteelEccentric locking collar---20 to +120 degrees1416.03413529507283

44.92 €

1 4 Days 40Cast IronSteelEccentric locking collar---20 to +120 degrees1700.03413529507290

46.77 €

1 4 Days 45Cast IronSteelEccentric locking collar---20 to +120 degrees1914.03413529507306

49.36 €

1 4 Days 50Cast IronSteelEccentric locking collar---20 to +120 degrees2438.03413529507313

-

1 Quote 55Cast IronSteelEccentric locking collar---20 to +120 degrees3139.0-

93.93 €

1 4 Days 60Cast IronSteelEccentric locking collar---20 to +120 degrees4122.03413529507337

20.49 €

1 4 Days 12Cast IronSteelEccentric locking collar---20 to +120 degrees505.999973413529529803

20.48 €

1 4 Days 15Cast IronSteelEccentric locking collar---20 to +120 degrees510.03413529529810

19.20 €

1 4 Days 17Cast IronSteelEccentric locking collar---20 to +120 degrees490.03413529529827

18.28 €

1 4 Days 20Cast IronSteelEccentric locking collar---20 to +120 degrees659.03413529529834

20.08 €

1 4 Days 25Cast IronSteelEccentric locking collar---20 to +120 degrees770.03413529529841

23.99 €

1 4 Days 30Cast IronSteelEccentric locking collar---20 to +120 degrees1160.03413529529858

31.33 €

1 4 Days 35Cast IronSteelEccentric locking collar---20 to +120 degrees1610.03413529529865

32.92 €

1 4 Days 40Cast IronSteelEccentric locking collar---20 to +120 degrees1870.03413529529872

49.10 €

1 4 Days 50Cast IronSteelEccentric locking collar---20 to +120 degrees2760.03413529529896

67.85 €

1 4 Days 55Cast IronSteelEccentric locking collar---20 to +120 degrees3617.03413529529902

78.98 €

1 4 Days 60Cast IronSteelEccentric locking collar---20 to +120 degrees4900.03413529529919

28.38 €

1 4 Days 20Cast IronSteelEccentric locking collar---20 to +120 degrees780.03413529504510

32.78 €

1 4 Days 25Cast IronSteelEccentric locking collar---20 to +120 degrees920.0-

29.79 €

1 4 Days 30Cast IronSteelEccentric locking collar---20 to +120 degrees1518.03413529504534

46.70 €

1 4 Days 35Cast IronSteelEccentric locking collar---20 to +120 degrees1870.0-

49.90 €

1 4 Days 40Cast IronSteelEccentric locking collar---20 to +120 degrees2245.03413529504558

58.22 €

1 4 Days 45Cast IronSteelEccentric locking collar---20 to +120 degrees2618.03413529504565

77.20 €

1 4 Days 55Cast IronSteelEccentric locking collar---20 to +120 degrees4001.9998-

117.89 €

1 4 Days 65Cast IronSteelEccentric locking collar---20 to +120 degrees6542.03413529504602

134.45 €

1 4 Days 70Cast IronSteelEccentric locking collar---20 to +120 degrees7168.03413529504619

193.92 €

1 4 Days 75Cast IronSteelEccentric locking collar---20 to +120 degrees8064.99953413529504626

162.74 €

1 4 Days 80Cast IronSteelEccentric locking collar---20 to +120 degrees9830.03413529504633

-

1 Quote 20Cast IronStainless Steel----320.0-

67.72 €

1 4 Days 25Cast IronStainless Steel----380.03413520461348

78.77 €

1 4 Days 30Cast IronStainless Steel----572.03413520461379

90.05 €

1 4 Days 35Cast IronStainless Steel----808.03413520461423

110.91 €

1 4 Days 40Cast IronStainless Steel----1046.03413520461478

69.83 €

1 4 Days 20Cast IronStainless SteelThreaded pins---20 to +120 degrees821.03413529500499

93.29 €

1 4 Days 25Cast IronStainless SteelThreaded pins---20 to +120 degrees916.03413529500505

132.90 €

1 4 Days 30Cast IronStainless SteelThreaded pins---20 to +120 degrees1574.03413529500512

187.76 €

1 4 Days 40Cast IronStainless SteelThreaded pins---20 to +120 degrees2351.03413529500536

193.50 €

1 4 Days 45Cast IronStainless SteelThreaded pins---20 to +120 degrees2668.0-

250.03 €

1 4 Days 50Cast IronStainless SteelThreaded pins---20 to +120 degrees3256.03413529500550

-

1 Quote 55Cast IronStainless SteelThreaded pins---20 to +120 degrees4126.03413529500567

344.87 €

1 4 Days 60Cast IronStainless SteelThreaded pins---20 to +120 degrees5584.03413529500574

17.56 €

1 4 Days 12Cast IronSteelThreaded pins---20 to +120 degrees778.03413529504305

16.89 €

1 4 Days 15Cast IronSteelThreaded pins---20 to +120 degrees754.03413529504312

20.86 €

1 4 Days 17Cast IronSteelThreaded pins---20 to +120 degrees760.03413529504329

20.87 €

1 4 Days 20Cast IronSteelThreaded pins---20 to +120 degrees710.03413529504336

22.72 €

1 4 Days 25Cast IronSteelThreaded pins---20 to +120 degrees850.03413529504343

21.71 €

1 4 Days 30Cast IronSteelThreaded pins---20 to +120 degrees1270.03413529504350

25.38 €

1 4 Days 35Cast IronSteelThreaded pins---20 to +120 degrees1716.03413529504367

33.33 €

1 4 Days 40Cast IronSteelThreaded pins---20 to +120 degrees2145.03413529504374

33.73 €

1 4 Days 45Cast IronSteelThreaded pins---20 to +120 degrees2545.03413529504381

51.41 €

1 4 Days 50Cast IronSteelThreaded pins---20 to +120 degrees2750.03413529504398

67.01 €

1 4 Days 55Cast IronSteelThreaded pins---20 to +120 degrees3647.03413529504404

75.73 €

1 4 Days 60Cast IronSteelThreaded pins---20 to +120 degrees5100.03413529504411

102.91 €

1 4 Days 65Cast IronSteelThreaded pins---20 to +120 degrees6048.0-

124.70 €

1 4 Days 70Cast IronSteelThreaded pins---20 to +120 degrees6630.03413529504435

Loading...

Tech Support