Flanged housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESFCE204
ESFCE205
ESFCE206
ESFCE207
ESFCE208
ESFCE209
ESFCE210
ESFCE211
ESFD201
ESFD202
ESFD203
ESFD204
ESFD205
ESFD206
ESFD207
ESFD208
ESFE201
ESFE202
ESFE203
ESFE204
ESFE205
ESFE206
ESFE207
ESFE208
ESFE209
ESFE210
ESFE211
ESFE212
ESFEE208
ESFL204
ESFL205
ESFL206
ESFL207
ESFL208
ESFL209
ESFL210
ESFL211
ESFL212
ESFLE201
ESFLE202
ESFLE203
ESFLE204
ESFLE205
ESFLE206
ESFLE207
ESFLE208
ESFLE209
ESFLE210
ESFLE211
ESPF207
EXFCE204
EXFCE205
EXFCE206
EXFCE207
EXFCE208
EXFCE210
EXFCE211
EXFCE212
EXFCE214
EXFCE215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Fixing Outer diameter
(mm)
Width
(mm)
Number of holes Temperature range Weight
(g)
EAN

25.12 €

1 4 Days Round Flange Type20Cast IronSteelEccentric locking collar--4-20 to +120 degrees580.03413529530298

28.60 €

1 4 Days Round Flange Type25Cast IronSteelEccentric locking collar--4-20 to +120 degrees820.03413529530304

28.98 €

1 4 Days Round Flange Type30Cast IronSteelEccentric locking collar--4-20 to +120 degrees1010.03413529530311

33.64 €

1 4 Days Round Flange Type35Cast IronSteelEccentric locking collar-25.44-20 to +120 degrees1320.03413529530328

47.90 €

1 4 Days Round Flange Type40Cast IronSteelEccentric locking collar--4-20 to +120 degrees1700.03413529530335

39.57 €

1 4 Days Round Flange Type45Cast IronSteelEccentric locking collar--4-20 to +120 degrees1930.03413529530342

57.16 €

1 4 Days Round Flange Type50Cast IronSteelEccentric locking collar--4-20 to +120 degrees2253.03413529530359

62.06 €

1 4 Days Round Flange Type55Cast IronSteelEccentric locking collar--4-20 to +120 degrees3248.03413529530366

18.08 €

1 4 Days [Others] Oval Flange Type12Cast IronSteelEccentric locking collar--2-20 to +120 degrees336.03413529510429

19.65 €

1 4 Days [Others] Oval Flange Type15Cast IronSteelEccentric locking collar--2-20 to +120 degrees330.0-

20.43 €

1 4 Days [Others] Oval Flange Type17Cast IronSteelEccentric locking collar--2-20 to +120 degrees310.03413529510443

25.67 €

1 4 Days [Others] Oval Flange Type20Cast IronSteelEccentric locking collar--2-20 to +120 degrees425.03413529510450

29.12 €

1 4 Days [Others] Oval Flange Type25Cast IronSteelEccentric locking collar--2-20 to +120 degrees500.03413529510467

35.04 €

1 4 Days [Others] Oval Flange Type30Cast IronSteelEccentric locking collar--2-20 to +120 degrees780.03413529510474

40.96 €

1 4 Days [Others] Oval Flange Type35Cast IronSteelEccentric locking collar--2-20 to +120 degrees1080.03413529510481

45.50 €

1 4 Days [Others] Oval Flange Type40Cast IronSteelEccentric locking collar--2-20 to +120 degrees1472.03413529510498

15.25 €

1 4 Days Square Flange Type12Cast IronSteelEccentric locking collar--4-20 to +120 degrees520.03413529529926

15.92 €

1 4 Days Square Flange Type15Cast IronSteelEccentric locking collar--4-20 to +120 degrees492.0-

20.49 €

1 4 Days Square Flange Type17Cast IronSteelEccentric locking collar--4-20 to +120 degrees501.999973413529529940

21.70 €

1 4 Days Square Flange Type20Cast IronSteelEccentric locking collar--4-20 to +120 degrees688.03413529529957

-

1 Quote Square Flange Type25Cast IronSteelEccentric locking collar--4-20 to +120 degrees852.03413529529964

22.07 €

1 4 Days Square Flange Type30Cast IronSteelEccentric locking collar--4-20 to +120 degrees1190.03413529529971

33.43 €

1 4 Days Square Flange Type35Cast IronSteelEccentric locking collar--4-20 to +120 degrees1620.03413529529988

32.92 €

1 4 Days Square Flange Type40Cast IronSteelEccentric locking collar--4-20 to +120 degrees2150.03413529529995

40.96 €

1 4 Days Square Flange Type45Cast IronSteelEccentric locking collar--4-20 to +120 degrees2292.03413529530007

44.10 €

1 4 Days Square Flange Type50Cast IronSteelEccentric locking collar--4-20 to +120 degrees2504.03413529530014

54.95 €

1 4 Days Square Flange Type55Cast IronSteelEccentric locking collar--4-20 to +120 degrees3686.03413529530021

84.23 €

1 4 Days Square Flange Type60Cast IronSteelEccentric locking collar--4-20 to +120 degrees4926.03413529530038

53.78 €

1 4 Days ---------20 to +120 degrees1980.03413529530458

22.34 €

1 4 Days [Others] Oval Flange Type-Cast IronSteelEccentric locking collar--2-20 to +120 degrees470.03413529508891

20.42 €

1 4 Days [Others] Oval Flange Type-Cast IronSteelEccentric locking collar--2-20 to +120 degrees650.03413529508907

28.03 €

1 4 Days [Others] Oval Flange Type-Cast IronSteelEccentric locking collar--2-20 to +120 degrees924.03413529508914

35.88 €

1 4 Days [Others] Oval Flange Type35Cast IronSteelEccentric locking collar--2-20 to +120 degrees1258.03413529508921

35.67 €

1 4 Days [Others] Oval Flange Type-Cast IronSteelEccentric locking collar--2-20 to +120 degrees1460.03413529508938

44.32 €

1 4 Days [Others] Oval Flange Type-Cast IronSteelEccentric locking collar--2-20 to +120 degrees1820.03413529508945

59.38 €

1 4 Days [Others] Oval Flange Type50Cast IronSteelEccentric locking collar--2-20 to +120 degrees2196.03413529508952

63.63 €

1 4 Days [Others] Oval Flange Type55Cast IronSteelEccentric locking collar--2-20 to +120 degrees2905.03413529508969

81.67 €

1 4 Days [Others] Oval Flange Type60Cast IronSteelEccentric locking collar--2-20 to +120 degrees3577.03413529508976

15.92 €

1 4 Days [Others] Oval Flange Type12Cast IronSteelEccentric locking collar--2-20 to +120 degrees400.03413529530045

-

1 Quote [Others] Oval Flange Type15Cast IronSteelEccentric locking collar--2-20 to +120 degrees405.0-

16.58 €

1 4 Days [Others] Oval Flange Type17Cast IronSteelEccentric locking collar--2-20 to +120 degrees410.03413529530069

17.56 €

1 4 Days [Others] Oval Flange Type20Cast IronSteelEccentric locking collar--2-20 to +120 degrees510.03413529530076

19.31 €

1 4 Days [Others] Oval Flange Type25Cast IronSteelEccentric locking collar--2-20 to +120 degrees610.03413529530083

28.49 €

1 4 Days [Others] Oval Flange Type30Cast IronSteelEccentric locking collar--2-20 to +120 degrees900.03413529530090

28.15 €

1 4 Days [Others] Oval Flange Type35Cast IronSteelEccentric locking collar--2-20 to +120 degrees1140.03413529530106

32.92 €

1 4 Days [Others] Oval Flange Type40Cast IronSteelEccentric locking collar--2-20 to +120 degrees1640.03413529530113

37.82 €

1 4 Days [Others] Oval Flange Type45Cast IronSteelEccentric locking collar--2-20 to +120 degrees1868.03413529530120

52.36 €

1 4 Days [Others] Oval Flange Type50Cast IronSteelEccentric locking collar--2-20 to +120 degrees2169.03413529530137

67.85 €

1 4 Days [Others] Oval Flange Type55Cast IronSteelEccentric locking collar--2-20 to +120 degrees3250.03413529530144

24.46 €

1 4 Days ---------20 to +120 degrees870.03413529576890

21.78 €

1 4 Days Round Flange Type20Cast IronSteelEccentric locking collar--4-20 to +120 degrees610.0-

29.62 €

1 4 Days Round Flange Type25Cast IronSteelEccentric locking collar--4-20 to +120 degrees866.03413529528981

32.42 €

1 4 Days Round Flange Type30Cast IronSteelEccentric locking collar--4-20 to +120 degrees1080.0-

41.52 €

1 4 Days Round Flange Type35Cast IronSteelEccentric locking collar--4-20 to +120 degrees1418.0-

44.29 €

1 4 Days Round Flange Type40Cast IronSteelEccentric locking collar--4-20 to +120 degrees1826.03413529529018

64.52 €

1 4 Days Round Flange Type50Cast IronSteelEccentric locking collar--4-20 to +120 degrees2380.03413529529032

79.62 €

1 4 Days Round Flange Type55Cast IronSteelEccentric locking collar--4-20 to +120 degrees3530.03413529529049

115.43 €

1 4 Days Round Flange Type60Cast IronSteelEccentric locking collar--4-20 to +120 degrees4212.0-

159.23 €

1 4 Days Round Flange Type70Cast IronSteelEccentric locking collar--4-20 to +120 degrees5668.0-

177.85 €

1 4 Days Round Flange Type75Cast IronSteelEccentric locking collar--4-20 to +120 degrees6112.0-

Loading...

Tech Support