Axial needle roller bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AX614
AX816
AXK100135
AXK110145
AXK120155
AXK1226
AXK1528
AXK160200
AXK2542
AXK3552
AXK4060
AXK4565
AXK5070
AXK5578
AXK6085
AXK6590
AXK75100
AXK80105
AXK85110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Product range Weight
(g)

9.66 €

1 4 Days 6142.3Axial needle roller & cage assembly + axial bearing washer1.0

2.77 €

1 4 Days 8162.3Axial needle roller & cage assembly + axial bearing washer2.0

26.00 €

1 4 Days 1001354Axial needle roller and cage assembly only104.0

11.85 €

1 4 Days 1101454Axial needle roller and cage assembly only111.0

15.31 €

1 4 Days 1201554Axial needle roller and cage assembly only131.0

0.92 €

1 4 Days 12262Axial needle roller and cage assembly only3.0

0.89 €

1 4 Days 15282Axial needle roller and cage assembly only4.0

26.03 €

1 4 Days 1602005Axial needle roller and cage assembly only210.0

1.30 €

1 4 Days 25422Axial needle roller and cage assembly only7.0

1.49 €

1 4 Days 35522Axial needle roller and cage assembly only10.0

1.52 €

1 4 Days 40603Axial needle roller and cage assembly only16.0

1.94 €

1 4 Days 45653Axial needle roller and cage assembly only18.0

2.00 €

1 4 Days 50703Axial needle roller and cage assembly only20.0

7.02 €

1 4 Days 55783Axial needle roller and cage assembly only28.0

3.37 €

1 4 Days 60853Axial needle roller and cage assembly only33.0

3.54 €

1 4 Days 65903Axial needle roller and cage assembly only35.0

18.75 €

1 4 Days 751004Axial needle roller and cage assembly only54.0

5.51 €

1 4 Days 801054Axial needle roller and cage assembly only56.0

5.66 €

1 4 Days 851104Axial needle roller and cage assembly only67.0

Loading...

  1. 1

Basic information

Inner/Outer Race Material Steel Rolling Element Material Steel Cage Sheet steel cage
Operating direction one-sided effective Temperature range -20 to +120 degrees

Tech Support