Drawn cup roller bearings with closed end

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK0810
BK1012
BK1210
BK1212
BK1512
BK1516
BK2020
BK2520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

0.55 €

1 4 Days 812103.0

4.07 €

1 4 Days 1014126.0

0.55 €

1 4 Days 1216105.0

0.58 €

1 4 Days 12181210.0

0.70 €

1 4 Days 15211213.0

0.70 €

1 4 Days 15211617.0

1.81 €

1 4 Days 20262027.0

1.64 €

1 4 Days 25322038.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal None open bearing Temperature range -30 to +140 degrees

Tech Support