Drawn cup roller bearings with open end RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK1214-RS
HK1414 -RS
HK1514 -RS
HK1614 -RS
HK1620 -RS
HK2018 -RS
HK2518 -RS
HK3018 -RS
HK4018 -RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.00 €

1 4 Days 12181411.0

1.18 €

1 4 Days 14201412.0

1.70 €

1 4 Days 15211412.0

0.97 €

1 4 Days 16221411.0

1.70 €

1 4 Days 16222019.0

1.75 €

1 4 Days 20261821.0

1.91 €

1 4 Days 25321829.0

2.69 €

1 4 Days 30371827.0

3.10 €

1 4 Days 40471845.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal Contact seal on one side Temperature range -30 to +100 degrees

Tech Support