Drawn Cup Roller Clutches / Without knurling on outer ring / Steel springs / HF Series

Drawn Cup Roller Clutches / Without knurling on outer ring / Steel springs / HF Series
[Specifications]
・Outer ring: Without knurling on outer ring
・Press-on springs: Steel springs
・Seal: None open bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HF0612
HF1012
HF1216
HF1416
HF2016
HF2520
HF3020
HF3520
HFL0408
HFL1022
HFL1226
HFL1426
HFL2026
HFL2530
HFL3030
HFL3530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design Weight
(g)

1.97 €

1 4 Days 61012Drawn cup roller clutch without bearing3.0

1.98 €

1 4 Days 101412Drawn cup roller clutch without bearing4.0

2.57 €

1 4 Days 121816Drawn cup roller clutch without bearing11.0

2.30 €

1 4 Days 142016Drawn cup roller clutch without bearing13.0

2.80 €

1 4 Days 202616Drawn cup roller clutch without bearing16.0

4.12 €

1 4 Days 253220Drawn cup roller clutch without bearing30.0

7.63 €

1 4 Days 303720Drawn cup roller clutch without bearing36.0

4.24 €

1 4 Days 354220Drawn cup roller clutch without bearing45.0

3.67 €

1 4 Days 488Drawn cup roller clutch with bearing1.0

5.17 €

1 4 Days 101422Drawn cup roller clutch with bearing8.0

4.08 €

1 4 Days 121826Drawn cup roller clutch with bearing18.0

4.12 €

1 4 Days 142026Drawn cup roller clutch with bearing20.0

6.43 €

1 4 Days 202626Drawn cup roller clutch with bearing27.0

7.23 €

1 4 Days 253230Drawn cup roller clutch with bearing42.0

10.13 €

1 4 Days 303730Drawn cup roller clutch with bearing48.0

10.63 €

1 4 Days 354230Drawn cup roller clutch with bearing57.0

Loading...

  1. 1

Basic information

Outer ring Without knurling on outer ring Press-on springs Steel springs Seal None open bearing
Temperature range -10 to +70 degrees

Tech Support