Housing locating washers (GS81206)

Housing locating washers GS81206

Product Details:

Manufacturer part number: GS81206

Brand: ZEN

Price: 2.68

Delivery time: 4 Days


Technical Data:

I.D. d: 32 mm

O.D. D: 52 mm

Width B: 4.25 mm

Weight: 44.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS81206

Part Number
GS81206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

2.68 €

1 4 Days 32524.2544.0

Loading...

  1. 1

This page is Housing locating washers, part number GS81206.
You can find the detail information about specifications and dimensions on part number GS81206.

Variation of this product

Part Number
GS81108
GS81110
GS81111
GS81207
GS81208
GS81210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

2.23 €

1 4 Days 45603.537.0

2.90 €

1 4 Days 5270472.0

3.57 €

1 4 Days 57785102.0

3.12 €

1 4 Days 37625.2580.0

3.57 €

1 4 Days 4268588.0

6.68 €

1 4 Days 52786.5135.0

Tech Support