Yoke type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NATR15
NATR20
NATR25
NATR30
NUTR17
NUTR20
NUTR25
NUTR30
NUTR35
NUTR40
NUTR45
NUTR50
NUTR1542
NUTR1747
NUTR2562
NUTR3072
NUTR3580
NUTR4090
NUTR45100
NUTR50110
STO10
STO12
STO15
STO17
STO20
STO25
STO35
STO40
STO45
STO50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage Weight
(g)

15.55 €

1 4 Days 153519With axial guidanceSheet steel cage101.0

20.62 €

1 4 Days 204725With axial guidanceSheet steel cage246.0

30.97 €

1 4 Days 255225With axial guidanceSheet steel cage275.0

34.75 €

1 4 Days 306229With axial guidanceSheet steel cage470.0

17.37 €

1 4 Days 174021With axial guidanceNone. full complement roller bearing147.0

21.62 €

1 4 Days 204725With axial guidanceNone. full complement roller bearing245.0

23.90 €

1 4 Days 255225With axial guidanceNone. full complement roller bearing281.0

31.85 €

1 4 Days 306229With axial guidanceNone. full complement roller bearing479.0

32.67 €

1 4 Days 357229With axial guidanceNone. full complement roller bearing635.0

38.33 €

1 4 Days 408032With axial guidanceNone. full complement roller bearing816.0

51.05 €

1 4 Days 458532With axial guidanceNone. full complement roller bearing883.0

43.62 €

1 4 Days 509032With axial guidanceNone. full complement roller bearing950.0

17.75 €

1 4 Days 154219With axial guidanceNone. full complement roller bearing158.0

23.10 €

1 4 Days 174721With axial guidanceNone. full complement roller bearing220.0

99,999.00 €

1 4 Days 256225With axial guidanceNone. full complement roller bearing450.0

32.32 €

1 4 Days 307229With axial guidanceNone. full complement roller bearing697.0

41.60 €

1 4 Days 358029With axial guidanceNone. full complement roller bearing836.0

47.70 €

1 4 Days 409032With axial guidanceNone. full complement roller bearing1129.0

50.83 €

1 4 Days 4510032With axial guidanceNone. full complement roller bearing1396.0

63.12 €

1 4 Days 5011032With axial guidanceNone. full complement roller bearing1690.0

8.44 €

1 4 Days 103012Without axial guidanceSheet steel cage49.0

9.96 €

1 4 Days 123212Without axial guidanceSheet steel cage57.0

9.96 €

1 4 Days 153512Without axial guidanceSheet steel cage63.0

9.63 €

1 4 Days 174016Without axial guidanceSheet steel cage107.0

15.33 €

1 4 Days 204716Without axial guidanceSheet steel cage152.0

14.15 €

1 4 Days 255216Without axial guidanceSheet steel cage177.0

27.57 €

1 4 Days 357220Without axial guidanceSheet steel cage450.0

38.33 €

1 4 Days 408020Without axial guidanceSheet steel cage549.0

42.86 €

1 4 Days 458520Without axial guidanceSheet steel cage592.0

138.98 €

1 4 Days 509020Without axial guidanceSheet steel cage639.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Outer ring Sphercial outside surface
Seal None open bearing Temperature range -20 to +120 degrees

Tech Support