Yoke type track rollers PP Series (NATR8 PP)

Yoke type track rollers  PP Series NATR8 PP

Product Details:

Manufacturer part number: NATR8 PP

Brand: ZEN

Price: 8.48

Delivery time: 4 Days


Technical Data:

I.D. d: 8 mm

O.D. D: 24 mm

Width B: 15 mm

Cage: Sheet steel cage

Weight: 38.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR8 PP

Part Number
NATR8 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage Weight
(g)

8.48 €

1 4 Days 82415Sheet steel cage38.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Outer ring Sphercial outside surface Temperature range -20 to +120 degrees

This page is Yoke type track rollers PP Series, part number NATR8 PP.
You can find the detail information about specifications and dimensions on part number NATR8 PP.

Variation of this product

Part Number
NATR17 PP
NATR20 PP
NATR25 PP
NATV10 PP
NATV15 PP
NATV20 PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage Weight
(g)

16.80 €

1 4 Days 174021Sheet steel cage139.0

18.28 €

1 4 Days 204725Sheet steel cage236.0

23.75 €

1 4 Days 255225Sheet steel cage275.0

8.90 €

1 4 Days 103015None. full complement needle bearing64.0

14.57 €

1 4 Days 153519None. full complement needle bearing101.0

18.28 €

1 4 Days 204725None. full complement needle bearing245.0

Tech Support