Yoke type track rollers TN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STO6 TN
STO8 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Weight
(g)

20.52 €

1 4 Days 61917.0

8.85 €

1 4 Days 82426.0

Loading...

  1. 1

Basic information

Width B(mm) 10 Inner/Outer Race Material Steel Rolling Element Material Steel
Axial guidance Without axial guidance Cage Polyamide cage Outer ring Sphercial outside surface
Seal None open bearing Temperature range -20 to +120 degrees

Tech Support