Manufacturer part number: E5
Brand: ZEN
Price: 4.39 €
Delivery time: 4 Days
I.D. D: 5 φ
Outer Diameter D: 16 φ
Width B: 5 mm
Weight: 6.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E5
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Arrangement | Standard version |
Contact angle | Without indication. usually 30-40 degrees |
This page is Angular contact ball bearings / single row / contact angle 30° / ZEN, part number E5.
You can find the detail information about specifications and dimensions on part number E5.
Part Number |
---|
E9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
6.47 € | 1 | 4 Days | 9 | 28 | 8 | 23.0 |