Axial deep groove ball bearings / single direction / ZEN (B4)

Axial deep groove ball bearings / single direction / ZEN B4

Product Details:

Manufacturer part number: B4

Brand: ZEN

Price: 3.15

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 4 φ

Outer Diameter D: 10 φ

Width B: 4 mm

Rolling Element Material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B4

Part Number
B4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
Angular adjustment Operating direction

3.15 €

1 4 Days Steel4104Steel3.0Non-angle adjustableone-sided effective

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Sheet steel cage Temperature range -30 to +150 degrees
Product range Axial deep groove ball bearing without washer(s)

This page is Axial deep groove ball bearings / single direction / ZEN, part number B4.
You can find the detail information about specifications and dimensions on part number B4.

Variation of this product

Part Number
51108
51109
51110
B5
B6
B7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
Angular adjustment Operating direction

4.30 €

1 4 Days Steel406013Steel114.0Non-angle adjustableone-sided effective

4.62 €

1 4 Days Steel456514Steel87.0Non-angle adjustableone-sided effective

7.44 €

1 4 Days Steel507014Steel151.0Non-angle adjustableone-sided effective

2.95 €

1 4 Days Steel5124Steel5.0Non-angle adjustableone-sided effective

2.90 €

1 4 Days Steel6145Steel5.0Non-angle adjustableone-sided effective

3.27 €

1 4 Days Steel7176Steel5.0Non-angle adjustableone-sided effective

Tech Support