Manufacturer part number: 51180 M
Brand: ZEN
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 400 φ
Outer Diameter D: 480 φ
Width B: 65 mm
Weight: 23220.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51180 M
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Cage | Brass cage | Temperature range | -30 to +150 degrees | Angular adjustment | Non-angle adjustable |
Operating direction | one-sided effective | Product range | Axial deep groove ball bearing without washer(s) |
This page is Axial deep groove ball bearings / 511xx, 512xx / Series M / ZEN, part number 51180 M.
You can find the detail information about specifications and dimensions on part number 51180 M.
Part Number |
---|
51168 M |
51230 M |
51268 M |
51272 M |
F10-18 M |
F4-9 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
1,013.83 € | 1 | 4 Days | 340 | 420 | 64 | 19941.0 | ||
267.12 € | 1 | 4 Days | 150 | 215 | 50 | 5650.0 | ||
2,386.15 € | 1 | 4 Days | 340 | 460 | 96 | 47600.0 | ||
1,586.70 € | 1 | 4 Days | 360 | 500 | 110 | 70400.0 | ||
3.73 € | 1 | 4 Days | 10 | 18 | 5.5 | 6.0 | ||
99,999.00 € | 1 | 4 Days | 4 | 9 | 4 | 4.0 |