Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LJT7/8
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 22.225 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 50.8 | Width B(mm) | 14.286 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Cage | Sheet steel cage | Clearance | Normal radial clearance |
EAN | 9008745235665 | Seal | None open bearing | Temperature range | -20 to +150 degrees |
Weight(g) | 145.0 | Arrangement | Standard version | Contact angle | 35 degrees |
This page is Angular contact ball bearings / single row / contact angle 35° / NKE BEARINGS, part number LJT7/8.
You can find the detail information about specifications and dimensions on part number LJT7/8.