Inner rings / Without lubrication groove / Internal diameter 20~90mm

Inner rings / Without lubrication groove / Internal diameter 20~90mm
[Specifications]
・Lubrication hole: Without lubrication groove
・Raceway: Finely finished with flattened end faces
・Internal diameter(mm): 20~90
・Outer diameter(mm): 25~100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IR20X25X30
IR35X42X20
IR45X50X25
IR50X55X35
IR50X58X22
IR55X65X28
IR60X70X25
IR65X75X28
IR70X80X30
IR70X80X35
IR75X85X54
IR80X90X25
IR85X95X36
IR90X100X26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

7.25 €

1 4 Days 20253040.09008745730917

6.10 €

1 4 Days 35422060.09008745730566

7.44 €

1 4 Days 455025709008745731266

10.67 €

1 4 Days 505535110.09008745731303

8.75 €

1 4 Days 505822110.09008745731310

13.93 €

1 4 Days 556528190.09008745731365

16.27 €

1 12 Days 607025190.09008745731402

14.82 €

1 4 Days 6575282309008745731440

18.03 €

1 4 Days 708030267.09008745727535

19.02 €

1 4 Days 708035310.09008745731457

32.90 €

1 4 Days 758554520.09008745731495

19.93 €

1 4 Days 809025252.999989008745727542

28.25 €

1 4 Days 859536390.09008745731563

28.00 €

1 4 Days 9010026290.09008745731570

Loading...

  1. 1

Basic information

Lubrication hole Without lubrication groove Raceway Finely finished with flattened end faces Surface No twist-free grinding

Tech Support