Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / ZEN (Part Numbers)

Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Cover on both sides
・I.D. D(φ): 26-62
・Accuracy (JIS) : Grade 0
・Clearance: Normal radial clearance
・Outer ring: Ring groove with retaining ring on outer ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-2ZNR
6001 -2ZNR
6002 -2ZNR
6003 -2ZNR
6004 -2ZNR
6006-2ZNR
6007-2ZNR
6200 -2ZNR
6201 -2ZNR
6202 -2ZNR
6205 -2ZNR
6206 -2ZNR
6300 -2ZNR
6303 -2ZNR
6304 -2ZNR
S6000 -2ZNR
S6002-2ZNR
S6003-2ZNR
S6005 -2ZNR
S6006 -2ZNR
S6200 -2ZNR
S6201 -2ZNR
S6202 -2ZNR
S6203 -2ZNR
S6204-2ZNR
S6205 -2ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

1.70 €

1 4 Days Steel10268Steel18.0

1.77 €

1 4 Days Steel12288Steel22.0

1.97 €

1 4 Days Steel15329Steel31.0

1.62 €

1 4 Days Steel173510Steel41.0

2.80 €

1 4 Days Steel204212Steel68.0

3.63 €

1 4 Days Steel305513Steel116.0

-

1 Quote Steel356214Steel151.0

5.40 €

1 4 Days Steel10309Steel33.0

2.03 €

1 4 Days Steel123210Steel37.0

2.25 €

1 4 Days Steel153511Steel45.0

4.28 €

1 4 Days Steel255215Steel129.0

5.05 €

1 4 Days Steel306216Steel199.0

1.49 €

1 4 Days Steel103511Steel52.0

2.52 €

1 4 Days Steel174714Steel113.0

3.97 €

1 4 Days Steel205215Steel145.0

2.90 €

1 4 Days Stainless Steel10268Stainless Steel19.0

6.97 €

1 4 Days Stainless Steel15329Stainless Steel30.0

7.38 €

1 4 Days Stainless Steel173510Stainless Steel39.0

9.32 €

1 4 Days Stainless Steel254712Stainless Steel80.0

14.35 €

1 4 Days Stainless Steel305513Stainless Steel120.0

6.37 €

1 4 Days Stainless Steel10309Stainless Steel32.0

7.23 €

1 4 Days Stainless Steel123210Stainless Steel37.0

6.02 €

1 4 Days Stainless Steel153511Stainless Steel54.0

6.45 €

1 4 Days Stainless Steel174012Stainless Steel67.0

7.43 €

1 4 Days Stainless Steel204714Stainless Steel107.0

16.12 €

1 4 Days Stainless Steel255215Stainless Steel129.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Ring groove with retaining ring on outer ring Seal Cover on both sides Temperature range -20 to +120 degrees

Tech Support