Deep groove ball bearings / single row / 2Z / 2ZSRL / ZEN

Deep groove ball bearings / single row / 2Z / 2ZSRL / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Cover on both sides
・I.D. D(φ): 70
・Outer ring: Without flange/groove
・Accuracy  (JIS): Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6014 -2ZSRL

Part Number
S6014 -2ZSRL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.60 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 70
Outer Diameter D(φ) 110 Width B(mm) 20 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 580.0

This page is Deep groove ball bearings / single row / 2Z / 2ZSRL / ZEN, part number S6014 -2ZSRL.
You can find the detail information about specifications and dimensions on part number S6014 -2ZSRL.

Tech Support