Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R3 A-2Z |
S696 A-2Z |
SR4 A-2Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.12 € | 1 | 4 Days | Steel | - | 4.763 | 15.875 | 4.978 | Steel | 3.0 | ||
1.88 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6 | 16 | 5 | Stainless Steel | 4.0 | ||
2.50 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6.35 | 19.05 | 7.142 | Stainless Steel | 5.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees |