Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
3.47 € | 1 | 4 Days | 45 | 75 | 10 | 171.0 | ||
12.10 € | 1 | 4 Days | 75 | 115 | 13 | 463.0 | ||
14.21 € | 1 | 4 Days | 80 | 125 | 14 | 632.0 | ||
15.78 € | 1 | 4 Days | 85 | 130 | 14 | 662.0 | ||
- | 1 | Quote | 90 | 125 | 18 | 5750.0 | ||
23.97 € | 1 | 4 Days | 95 | 130 | 18 | 550.0 | ||
26.62 € | 1 | 4 Days | 100 | 140 | 20 | 829.0 | ||
- | 1 | Quote | 105 | 145 | 20 | 1110.0 | ||
33.02 € | 1 | 4 Days | 110 | 150 | 20 | 904.0 | ||
92.30 € | 1 | 4 Days | 140 | 250 | 42 | 7696.0 | ||
108.77 € | 1 | 4 Days | 150 | 270 | 45 | 9750.0 | ||
138.43 € | 1 | 4 Days | 160 | 290 | 48 | 11992.0 | ||
171.42 € | 1 | 4 Days | 170 | 310 | 52 | 14753.0 | ||
178.00 € | 1 | 4 Days | 180 | 320 | 52 | 15360.0 | ||
224.13 € | 1 | 4 Days | 190 | 340 | 55 | 17000.0 | ||
23.07 € | 1 | 4 Days | 65 | 140 | 33 | 2015.0001 | ||
101.53 € | 1 | 4 Days | 80 | 170 | 39 | 1000.0 | ||
54.10 € | 1 | 4 Days | 90 | 190 | 43 | 4747.0 | ||
172.20 € | 1 | 4 Days | 95 | 200 | 45 | 1110.0 | ||
72.50 € | 1 | 4 Days | 100 | 215 | 47 | 7303.0 | ||
96.25 € | 1 | 4 Days | 105 | 225 | 49 | 8200.0 | ||
151.65 € | 1 | 4 Days | 120 | 260 | 55 | 12110.0 | ||
191.17 € | 1 | 4 Days | 130 | 280 | 58 | 14840.0 | ||
217.53 € | 1 | 4 Days | 140 | 300 | 62 | 18260.0 | ||
284.77 € | 1 | 4 Days | 150 | 320 | 65 | 22000.0 | ||
340.16 € | 1 | 4 Days | 160 | 340 | 68 | 25600.0 | ||
15.00 € | 1 | 4 Days | 35 | 100 | 25 | 916.0 | ||
18.58 € | 1 | 4 Days | 45 | 120 | 29 | 1541.0 | ||
21.02 € | 1 | 4 Days | 50 | 130 | 31 | 1869.0 | ||
31.17 € | 1 | 4 Days | 55 | 140 | 33 | 2316.0 | ||
40.75 € | 1 | 4 Days | 65 | 160 | 37 | 3258.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |