Manufacturer part number: 6310-2RS2
Brand: NKE BEARINGS
Price: 23.82 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 110 φ
Width B: 27 mm
EAN: 9008745189111
Weight: 1103.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6310-2RS2
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / 2RS2 / NKE BEARINGS, part number 6310-2RS2.
You can find the detail information about specifications and dimensions on part number 6310-2RS2.
Part Number |
---|
6000 -2RS2 |
6001 -2RS2 |
6002 -2RS2 |
6003 -2RS2 |
6004 -2RS2 |
6005 -2RS2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
2.30 € | 1 | 4 Days | 10 | 26 | 8 | 9008745146367 | 20 | ||
2.44 € | 1 | 4 Days | 12 | 28 | 8 | 9008745146879 | 20 | ||
2.71 € | 1 | 4 Days | 15 | 32 | 9 | 9008745147289 | 27.0 | ||
2.84 € | 1 | 4 Days | 17 | 35 | 10 | 9008745147746 | 39.0 | ||
3.14 € | 1 | 4 Days | 20 | 42 | 12 | 9008745148255 | 66.0 | ||
3.62 € | 1 | 4 Days | 25 | 47 | 12 | 9008745148859 | 76.0 |